Hi There,
Our customer uses TXS0102 for 3.3V <--> 5.0V level shifting on PWM signal.
(Input : VCCA=3.3V, Output : VCCB=5.0V)
Our customer was measured to output signal level. But the actual measured value of the 2.6V
External pull-up resister(2k ohm) was added to the output line. The result was 3.3V
< Our customer's Output spec >
--> Trace lengh : About 60cm (PCB Line)
--> Output Load : Max 3mA
Can not use the TXS0102 in this specification?
Thanks.
From_Hayden.LIM