I ‘m using the voltage level translator TXB0104 to convert from 3.3V to 1.2V LVTTL. I notice that the Vol on the A port is 0.9V which is too high and obviously does not meet the requirement of device interface to, which is Vil max 0.24V. I’m wondering it would be the typo value. Please confirm the correct value.