Using the TXS0102 to shift 3.3V to 5V I2C between a battery controller and processor respectively. The I2C communication works for awhile and then hangs. It appears the TXS0102 get stuck in the direction of the battery controller sending data. Once stuck the processor can no longer send clock or data. Tried lowering the clock frequency since the data is status and non critical. No help...
Any thoughts what could cause this behavior?
Thanks!