We have two digital sources which are 5V and 1.8V respectively and want to translate both of them to 3.3V and have them be exported through two channels (since the frequency of the two channels are different from each other). Is there any suitable product we can use?