Hello,
does anyone know the switching frequency of the charge-pump at the MAX3232 ?
I need to know to prevent other parts on board to be influenced of the switching frequency
Thanks,
Juergen
Hello Juergen,
The internal frequency of the charge pump is 500kHz. There are no data sheet specifications, but it is very reasonable to expect the frequency to always be within -50%/+100%, 250kHz to 1MHz.
However, the charge pump switches run on a as needed basis to keep V- and V+ at 5.5V. For example, with 3k loads on each driver, the MAX3232 ran one pulse every 12uS (VCC=3.3V).
Regards,Ron Michallick
Regards,Ronald MichallickLinear Applications
TI assumes no liability for applications assistance or customer product design. Customer is fully responsible for all design decisions and engineering with regard to its products, including decisions relating to application of TI products. By providing technical information, TI does not intend to offer or provide engineering services or advice concerning Customer's design. If Customer desires engineering services, the Customer should rely on its retained employees and consultants and/or procure engineering services from a licensed professional engineer (LPE).