a) Is the version of the DS280BR810 datasheet dated November 2015 the latest version available?
b) Is the version of the DS280BR810 Programmers' Guide dated (last revised) December 2015 the latest version available?
c) Does DS280BR810 support use of single-ended inputs (e.g., except perhaps for proper LOS detection) (note that the datasheet of a competitive device, the HMC6545, explicitly states "The inputs and outputs... can be operated either differentially or single-ended")?
d) When the DS280BR810 is operated in FIR limiting mode, what input signal minimum amplitude is typically supported?
e) What is the typical DS280BR810 differential input low-frequency common-mode impedance (e.g., 2.5 Ohms, 25 Ohms, 250 Ohms, 2.5K Ohms, 25KOhms,...)?