• TI Thinks Resolved

TPD6S300A: Protecting USB 2.0 Data lines from short to VBUS

Prodigy 60 points

Replies: 3

Views: 48

Part Number: TPD6S300A

I need to protect a USB 2.0 port from shorts to VBUS.

I found the TPD6S300A for USB type-C port protection for VBUS short, is there a similar device more suitable for USB 2.0 or can I use this one for protection against VBUS (5V) short to data lines?