Hello,
for example below,
A simple and effective protocol can be implemented as follows.
• K28.5 D5.6 // k code, data
• K28.5 D5.6 // k code, data
• K28.5 D11.5 (SOF optional and user definable)
• Dxx Dxx (Transmitted packet. Repeat for packet depth.) //WHAT IS THE DATA SIZE without (k code) comma ???????
• Dxx Dxx (Packet CRC if desired)
• K28.5 D5.6 // k code, data
• K28.5 D5.6 // k code, data
• K28.5 D11.5 (SOF optional)
Regards,