Yes, it is. The changes from LIN 1.3 to LIN 2.0 and above are purely LIN protocol changes. The physical layer transceiver definition was not affected directly or through the protocol changes.
For more information on the changes to the LIN specification and more, you can visit this link and read section 1.1.7.1.