Hi, I'll use TLK2711-SP for an ongoing project. So I'm reading a datasheet.
And I'm wondering what's the maximum output current when Transmitting mode. There is information about IOL = 2mA when VDD = MIN.
Is that mean maximum output current is 2mA?
Thanks to everyone!