The datasheet shows the device operating Ambient temperature to be max upto 85°C, however there is no mention of maximum junction temperature. Looking to understand the amount of buffer available in thermal margin with respect to junction temperature over 85°C, based on the maximum allowed junction temperature, Power dissipation and thermal impedance between junction to case.