Hi Team,
On customer PCBA, the VDD and EN_N pin of TUSB320 is controlled by external device. For power saving, customer is trying to disable TUSB320 by VDD is low and EN_N is high. However, the leakage current will be 1ms. I noticed the shutdown mode should 1.7uA when VDD is 4.5 V and EN_N is high. Not sure VDD will cause higher current for this. Kindly comment this symptom.