Hi,
I already used the ONET4201LD in data Transmission applications with 100 Mbps.
No I try to transmit a CAN - protocol with a datarate of 1 Mbps max.
According to the datasheet the chip is suitable for 155 Mbps and more. But, there are no further specific Details to find in the datasheet about the behaviour of the chip at lower datarates.
Can I expect any Problems with this application?
Thanks,
Martin