Hi,
We are using LMH0384 cable equalizer and we want to implement a lightning protection circuit in front of the typical application circuit given in the datasheet.
However, I am confused by absolute input voltage levels. Our SDI input is in SMPTE 292M standard in which the voltage levels are given as 800mVp-p with 0 V offset. However, in datasheet, absolute maximum input ratings are given as -0.3v, Vcc+0.3v. Hence, the signal level in HD-SDI standard may reach -400mV and lower than -0.3V in case of using AC coupling at the input pins and assuming 0 m cable length (If two 75ohm resistors are voltage dividers, the input will be -200mV and and it is still very close to -0.3V). Could you please explain where I am wrong?
Also, what can be the optimum voltage levels for the purpose of selection TVS diodes at the SDI input pins?
Thanks for your help.