Hi,
Does TI have a HDMI Voltage level translator IC for ac coupled TMDS data channel?
From datasheet "The digital display data signals driven natively through the SoC are AC coupled and needs level shifting to convert the AC coupled signals to the HDMI compliant data signals"
TXP and TXN lines ar on 1V.
DDCCLK, DDCDATA and HPD(inverted logic) are on 1.8V
OR what chip should I use for shifting? I use TPD12S016 for ESD protestion and overcurrent.
Should I post in High Speed Interface Forum?
Best regards