The feature list in the data sheet says this device is rated for 400Mbps operation, but Figure 17 (transmission distance vs. rate) indicates that it can't operate anywhere near 400Mbps at at distance. In fact at 10m the rate is limited to between 4-5Mbps at 5% jitter and between 20-30Mbps at 30% jitter.
Is Figure 17 accurate for M-LVDS transmission or am I misinterpreting the information?
Using rise time to estimate maximum data rate (minimum bit period = max rise time/0.30), the max rise time for this part is 1ns, which equates to a max data rate of 1/(1ns/.30) = 300Mbps. In my application I need about 50Mbps over a cable distance of 30m. And we need the fail-safe feature of the receiver.
Any comments or advice?
Thanks,
Bob