We are using the ESD suppressor TPD4S009DBVR in our design.
Please let me know where to connect this part, either between PHY and Magnetics or between Magnetics and RJ45 connector.
If it is between Magnetics and RJ45 connector, only Chassis ground of RJ45 is available after the LAN transformer. In this case, how can I connect the VCC (3.3V) to this part with the Chassis ground.
If any document available for this, please share.