Hi,
1) We are making prototype board board using DS90UB914A & 913A for LVDS interface of Aptina AR0132 & AP0100 with Power over Coaxial.
2) When prototype board of 914A & 913A are power up and connected, the LOCK LED light up and there is 50MHz of Pixclk output at 914A.
3) However, when connect camera with FLASH setting of 10bit of Pixclk = 98MHz, LOCK LED at 914A get blink very fast.
4) After probe on the SCOPE, the data output from 914A are on and off.
5) After checking the design file from TI, there is different of Track width for LVDS single ended compare TI EVAL board Vs prototype board.
A) Prototype board Track width for LVDS are 6mil, however TI EVAL baord are 8mil. What is the correct track width to meet 50ohm?
B) Any Tools that able to measure the line impedance?
C) Need special control of PCB fabrication to meet 50ohm line impedance?
D) Any limit of Track length? Compare of TI Eval board Vs Prototype board, TI Eval board are longer than Prototype board.
Thanks & Regards
KJ LEE