Hi,
I'm looking for a LVDS buffer with fanout 1:1 or 1:2
The goal is to drive a 40MHz clock or data over a 10 meter twisted pair non shielded cable.
Particularly good feedback would be to have the devices part number that can support those requirements as well as some info on how to calculate the maximum cable distance this buffer can drive and under which conditions.
App notes, field data, simulations are more than welcome :-)
Thanks for your time and your support,
-nico