Hello,
Our customer use the HD3SS215, using 2 sink application like the Figure 7 on the datasheet.
The customer's configuration as follows
AUX_SEL : M
Dx_SEL : H
OE : H
insert pull-up resistor at port C to +5V as 2kohm
communicate from port C to port B
When the customer input 5V to port C, the output voltage at port B is 4V.
Does it need a pull-up resistor at port B to +5V, too ?
Best Regards,
Naoki Aoyama