Hi Team,
The customer needs to select an IC for CAT5 cable connector.
Here are the customer's requirements:
1. CAT5 cable connector
2. Video resolution:1920x1200@60hz(30M),1600x1200@60hz(150m),1280x1024@60hz(300m)
3. Power supply: 5V DC
4. Video Output: VGA Interface
5. Support audio output
6. Support Maximum 300m
7. Operating Temperature: -55° C to 125° C
Can you recommend a suitable IC?
Best Wishes,
Mickey Zhang
Asia Customer Support Center
Texas Instruments