• Resolved

DS90UB913A-Q1: Serializer example layout

Guru 10595 points

Part Number: DS90UB913A-Q1

Hi

Figure 40 in datasheet shows serializer example layout.

There are two routing, Coax routing and STP routing.

Is it correct that one of two routing should be implemented in customer boards?

BestRegards