This part states that it's capable of a variety of voltage translations. Are the voltage logic levels programmable through it's configuration registered, or is it dependent on the VCCP and VCCI values? For example, if both VCCP and VCCI are both 3.3V, is it possible to have input voltage levels of 1.8V?
Thank you for your help.
-Joel Barker