DS36C278: Supply voltage drop below recommended range

Part Number: DS36C278

If supply voltage of the device drops down to 4.5V (recommended operational range is 4.75V to 5.25V) will device fail or it will provide lower output voltages while keeping overall functionality? The duration of the voltage drop is about 20ns (max) with the 100KHz of periodicity

Thank you.

Karen

5 Replies