Calculation (by datasheet) and survey data are not matched about the ISO7640FM's supply current.
Are the following calculation methods mistaken?
----------------------------------------------------
[Condition]
・Input:50MHz_clock(×4ch)
・Vcc:+3.3V
・Cout:10pF max(Calculale are 5pF)
[Calculate]
○Input
Icc1=0.388+0.0312×f
=0.388+0.0312×100 (50MHz_Clock=100Mbps)
=3.508mA
×4ch:3.508×4=14.032mA 【survey data:4mA】
○Output
Icc2=3.39+0.03561×f+0.006588×f×CL
=3.39+0.03561×100+0.006588×100×5
=10.245mA
×4ch:10.245×4=40.98mA 【survey data:21.3mA】
----------------------------------------------------
When right, what is the cause by which calculation differs from survey?
Best regards,
Satoshi