Hi
we are developing a ODB with TI tiva controller & 3.3V CAN transceiver (SN65HVD230) with 120ohms termination. we are facing an issue where we are not able to send complete data. we analysed the transceiver its not able to send the data when last 2 LSB bits are high but when last two bits are low then transceiver response is fine and complete data is transmitted. please suggest me the suitable solution to resolve this issue.