Dear Sirs,
My customer asked us about DC power line of SN65HVD62
System architecture assumes that External Battery Backup Unit is connected to main system with only power supply cable which also serves as communication media. Data is sent over it with On/Off Keying modulation scheme (OOK) in half-duplex mode.
SN65HVD62 Is it possible to meet the physical link definition requirements? .
Both interfaces are asynchronous serial link with following characteristic:
• Link speed: 9600 Baud
• Data configuration: 8-bit, no parity, 1 stop bit
• Signaling: NRZ (mark=high)
Modulation scheme: On/Off Keying (OOK) on 2.6MHz carrier, ON=logical zero
Or TI have others solution can meet on / off keying application?
Best Regards,
Milk.Wang