Hi Team,
Good morning, do we have a TVS diode recommendation for CAN buses with higher battery voltages, around ~60V (instead of the traditional 12V/24V) for use with the TCAN1051H?
Looking at the IEC61000 transient protection reference design, the breakdown voltage of the TVS devices is geared for 12V/24V systems and is well below 60V.
Thank you!
Regards,
~John