Cascading several SN65HVS88x will definitely handle more digital inputs. Then 5VOP of each 88x will be parallel to each other (Most parallel linear regulators do not work well because the multiple feedback loops try to control same voltage point). Assume there are some other 5V peripheral ICs, I am wondering whether we could use those 5VOP to supply the multiple external 5V peripheral ICs for stability, load capacitance and load current issues.