• Resolved

MAX3243E: MAX3243E - MAX3243EIRHBR - QFN Exposed Pad - To ground or not to Ground?

Part Number: MAX3243E

Hi,

we are designing in the MAX3243EIRHBR which is in a VFQFN package.

There is no information in the data sheet on whether the exposed thermal pad should connect to 0V on the PCB or be left floating.

Please can you advise?

Thanks,

Chris