Other Parts Discussed in Thread: SN55188
Hi
We are facing the noise issue of SN75188N output under the operation in 50℃ to 55℃.
Input signal : 5V, 9600bps
Power Supply : +/- 12V
W1: Output Port
W2: Input of SN75188N
W3: Output of SN75188N
However, there was no noise under the operation in normal temperature (around 25℃).
And the there was no problem about supply voltage when the noise occurred.
What do you think cause is?
Could you please give us your view?
BestRegards