Hi,
TUSB8041 USB Hub is not recognized when we connecting to PC.
External EEPROM is not populated and having configure as above.
SDA - pin 37 - pullup - 2.0V
SCL - pin 38 - pullup - 2.0V
SMBUS# - pin 39 - pullup - 3.3V
FULLPWRMGMT - pin 40 - pulldown - 0.0V
PWRCTL_POL - pin 41 - pulldown - 0.0V
GANGED - pin 42 - pulldown - 0.0V
AUTOEN# - pin 45 - pullup - 3.3V
Test - pin 49 - pulldown - 0.0V
Pin 48 (VBUS Voltage) - 499mv
Pin 62 (Clock frequency) - 12 Mhz
Pin 50 (reset dissertation) - 10ms
Thanks
Jagadeesh