• Resolved

SN74AVCH32T245: Maximum Pull-up resistor allowed to detect a valid Logic High

Part Number: SN74AVCH32T245


We are using SN74AVCH32T245 device in our design for 3.3V (I/P) to 1.8V (O/P) transition. We have connected the a pull-up resistor of 10K to 3.3V at the inputs. However, we see that the voltage at input pins of SN74AVCH32T245 device is 1V (possibly due to bus-hold circuitry). Can you please suggest us what is the maximum pull-up resistor that can be used with this device to detect a valid logic high?