LSF0108-Q1: supply current

Part Number: LSF0108-Q1

Hello

 i need to define the supply current  of LSF0108-Q1 , this IC is powered by Vref_A= 3.3V,  and Vref_B=5V; all GPIO are pull  up with resistor  1Kohm of each side 

   i need the  Max current supply in the range  of -40°C to 115°C

 
 Best regards 

N.TARIBA