Hi,
I have a design requirement to use logic buffer / level translator from 3V to 5.0V logic. The output must be capable of driving a minimum of 50mA (running at 8MHz). s there a single package device that could do such function? All of TI's logic buffers are limited to 32mA, unless I missed some when I searched the website.
Also, the output must have HiZ option.
Thanks,