hi,
I am planning to use txs0108e in my application to convert 1.8V to 2.5V.In port A side planing to connect 12 lines of data and clock signal. Clock signal frequency is 70Mhz and voltage level 1.8V. Based on clock signal toggle data pins output will change.In port B side data lines and clock signal need to be connect to FPGA (IO voltage 2.5V) .weather txs0108e will support to convert 1.8V to 2.5V clock(70Mhz & above) and data ?
Regards
Ramesh N