Hi team,
I have two questions about level translator.
As we know, when Input A (Vcc 3.3v) -> Output B (Vcc 5V), the maximum tpd of SN74LVC2T45DCUR or the maximum tpd of SN74LVC8T245PWR is 4.4us.
1. Do we have any 2 bit device have the same voltage level with SN74LVC2T45DCUR and have less than 4.4us tpd valve ?
2. Do we have any 8 bit device have the same voltage level with SN74LVC8T245PWR and have less than 4.4us tpd valve ?