Does the TXS4555 require pull-up/pull-down resistors or are they integrated? The EVM doesn't show any pull-up/pull-downs but the data sheet references them in the electrical table on the top of page 7:
RI/OPU I/O pull-up 16 20 24 kΩ
RSIMPU SIM_I/O pull-up 10 14 18 kΩ
RSIMPD SIM_I/O pull-down SIM_CLK, SIM_RST, SIM_I/O when EN = 0 3 kΩ
Please let me know.
Thanks, John Garrett TI-AFA