Hello
i need to define the supply current of LSF0108-Q1 , this IC is powered by Vref_A= 3.3V, and Vref_B=5V; all GPIO are pull up with resistor 1Kohm of each side
i need the Max current supply in the range of -40°C to 115°C
Best regards
N.TARIBA