If the TXBN0304 is used in a single direction application (i.e. data only flows from port A to port B), can a strong pull-up (i.e. 1k ohm) be used on the input side (port A)? Will using such a strong pull-up cause damage the TXBN0304, or potentially degrade the part overtime?