ISO7141CC: Switching characteristics under condition of different voltage between VCC1 and VCC2

Part Number: ISO7141CC

Dear support team,

Our customer is now considering to use ISO7141CC/FCC.
He will use this devices under conditions of VCC1 = 3.3 V and VCC 2 = 5 V.
And he wants to know the switching characteristics of them under these conditions.
However, there is no description in their data sheet.

So please teach me the specification values of the following parameters which are switching characteristics.
(Under conditions: VCC 1 = 3.3 V, VCC 2 = 5 V)

TPLH, tPHL
PWD
Tsk (O) (Same-direction Channels and Opposite-direction Channels)
Tr
Tf
TPZH, tPZL
Tfs
TGR



Best regards,
M. Tachibana