• TI Thinks Resolved

ISO1212: use in TPS2373's TPH/TPL/BT pin to isolate LED

Part Number: ISO1212

Dear expert,

My customer uses our TPS2373 and TPL/TPH/BT pins LED indicator need to be isolated. But TPS2373 datasheet (P33) suggest them to use photos to isolate. Could you please help check if ISO121x is suitable for this application? If yes, could you help provide the reference circuit including the connection and Rthr and Rsense value. Very appreciate your help.

P.S Vc is 12V.

Regards,

Polly Chung