The TI ISO7740 isolator does not work properly, loses the signal, and the silionlab si8645ba can work properly. Please help analyze the reason
Note: the transmission is the pulse signal, the signal rate: 30MHz, the GND_F voltage variation amplitude -40V--0V, frequency: 50kHz