• Resolved

ISO7741: Supply Current for Entire Device or Per Channel?

Part Number: ISO7741

Do the ICC1 and ICC2 values in the datasheet represent per-channel values or total current for the device? For example, if VCC1 is 5V, all inputs are high, is ICC1 = 1.5mA, or 3x1.5mA = 4.5mA?

Thank you.