Hi,
is it possible to get the graph for the output characteristic for the ISO7741 (as in SLLA284A, figure 12)?
Since I carry the output signals over an FFC line and suspect a line impedance mismatch due to EFT problems, I desperately need the output impedance Z0. The ISO7741 datasheet only shows a series resistance of approx. 20 ohms. Unfortunately, the total impedance of the output with the push-pull driver is not visible in the data sheet.