• TI Thinks Resolved

ISO7842: what's the maximum creepage distance of iso7842 DWW package?

Part Number: ISO7842

Hi

in customer's application, bus voltage is 1500V, so customer want to choose the creepage distance 15mm.

to iso7842 DWW package, the datasheet shows that the creepage is >14.5mm, so can iso7842 DWW package meet 15mm requirement?

thanks.