ISO1211EVM: ISO1211

Intellectual 500 points

Replies: 31

Views: 672

Part Number: ISO1211EVM

Is this evaluation Board IC capable to detect high voltage impulse  200V with short durations 1ms and convert it to 5V

31 Replies