Hello
my customer test the ISO7721 and face a issue that IC can't work and can't resumed after restart. Test the VCC and TX point,find that short -circuit between VCC and GND also short-circuit between TX and GND.
At the same time, Is 0.1uF capacity of place at VCC pin effect only for decoupling?
Thanks