Dear Support Team,
In the ISO121x datasheet, Table 3 I find CIN specified as 330nF for surge protection of Type 3 input scheme at +/-1kV Line to FGND (see below):
Compared to the 10nF specified for a Type 1 input, I wonder, why the value for Type 3 is 33 x higher? (Or is this simply a typo as I suspect?)
Best Regards
Simon