Other Parts Discussed in Thread: SN6505B
When increasing the temperature of driver upto 85'C ,the D1,D2 dead time current drastically increases to 2A-4A AND Output voltages decreases.
During higher temperature the Driver Transformer behavior becomes abnormal.
Driver :SN6505A
Transformer used is :760390014